CAD model selection
Selectable products: 77
Company
Bossard Catalog
Description
BN 1061 - Slotted cheese head machine screws (~DIN 84 A; ~ISO 1207), PA 6.6, natural
Bill of material
BN 1061 1401211 slotted cheese head screw M3x12
BNARTNR
Identification
1401211
BNNORM1
~DIN 84 A
BNNORM2
~ISO 1207
BNMAT
Material
Polyamide PA 6.6
BNSURFACE
Surface
natural
D
Nominal thread diameter
3.000
mm
D3
Thread core diameter
2.387
mm
P
Thread pitch
0.500
mm
L
Nominal length
12.000
mm
A
Distance from the last full form thread to the bearing face
1.000
mm
B
Thread length
11.000
mm
DK
Head diameter
5.500
mm
DA
max.
3.600
mm
K
Head height
2.000
mm
N
Width of slot
0.800
mm
R
Transition radius under head
0.100
mm
T
Depth of the driving feature min.
0.850
mm
W
min.
0.760
mm
X
max.
1.250
mm
Preview - Generation
Preview
3D
Dimension
2D