CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 1062 - Slotted pan head machine screws (~DIN 85 A; ~ISO 1580), PA 6.6, natural
Bill of material
BN 1062 1402250 slotted pan head screw M5x16
BNARTNR
Identification
1402250
BNNORM1
~DIN 85 A
BNNORM2
~ISO 1580
BNMAT
Material
Polyamide PA 6.6
BNSURFACE
Surface
natural
D
Nominal thread diameter
5.000
mm
D3
Thread core diameter
4.019
mm
P
Threaded pitch
0.800
mm
L
Nominal length
16.000
mm
A
Distance from the last full form thread to the bearing face max.
1.600
mm
B
Thread length min.
14.400
mm
DK
Head diameter max.
10.000
mm
DA
Bearing surface of the head max.
5.700
mm
K
Head height max.
3.000
mm
N
Width of slot
1.200
mm
R
Transition radius under head min.
0.200
mm
RF
min.
1.000
mm
T
Depth of the driving feature min.
1.200
mm
W
Residual head height min.
1.300
mm
X
Length of the thread run-out max.
2.000
mm
Preview - Generation
Preview
3D
Dimension
2D