CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 10822 - Hex socket pipe plugs pipe thread (DIN 906), stainless steel A4
Bill of material
BN 10822 1574833 hexagon socket pipe plug R3/8
BNARTNR
Identification
1574833
BNNORM1
DIN 906
BNMAT
Material
Stainless steel A4
D
Nominal thread diameter
16.662
mm
D3
Thread core diameter
14.950
mm
P
Threaded pitch
1.337
mm
AR
Standard type
0.000 mm
AK
Short type
0.000 mm
B
Screw height js16
10.000
mm
E
Counterbore hexagon socket min.
9.200
mm
S
Width across flats D12
8.000
mm
T
Carrying length hexagon socket min.
5.000
mm
T2
Hole depth hex socket min.
6.200
mm
Preview - Generation
Preview
3D
Dimension
2D