CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 1206 - Hex socket head cap screws with special low head, cl. 010.9, black
Bill of material
BN 1206 3646036 hex socket head cap screw M5x30
BNARTNR
Identification
3646036
BNMAT
Material
Steel 010.9
BNSURFACE
Surface
black
D
Nominal thread diameter
5.0
mm
D3
Thread core diameter
4.019
mm
P
Thread pitch
0.800
mm
L
Nominal length
30
mm
B
Thread length
27.800
mm
DK
Head diameter
9.000
mm
K
Head height max.
1.500
mm
A
max.
2.200
mm
S
Width across flats
3.000
mm
T
min.
2.000
mm
Preview - Generation
Preview
3D
Dimension
2D