CAD model selection
Selectable products: 33
Company
Bossard Catalog
Description
BN 20697 - Hex socket head cap screws with special low head, 010.9, cl. zinc plated blue
Bill of material
BN 20697 3739762 hex socket head cap screw M6x8
BNARTNR
Identification
3739762
BNMAT
Material
Steel 010.9
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
6.0
mm
D3
Thread core diameter
4.773
mm
P
Thread pitch
1.000
mm
L
Nominal length
8
mm
B
Thread length
5.600
mm
DK
Head diameter
10.000
mm
K
Head height max.
1.500
mm
A
max.
2.400
mm
S
Width across flats
3.000
mm
T
min.
2.800
mm
Preview - Generation
Preview
3D
Dimension
2D