CAD model selection
Selectable products: 32
Company
Bossard Catalog
Description
BN 20698 - Hex socket head cap screws with extremely low head
Bill of material
BN 20698 3755698 hex socket head cap screw M6x20
BNARTNR
Identification
3755698
BNMAT
Material
Steel 010.9
BNSURFACE
Surface
Zinc flake coated ISO 10683/flZnL/nc/480h/C (µ=0.12-0.18)
D
Nominal thread diameter
6.0
mm
D3
Thread core diameter
4.773
mm
P
Thread pitch
1.000
mm
L
Nominal length
20
mm
B
Thread length
17.600
mm
DK
Head diameter
10.000
mm
K
Head height max.
1.500 mm
A
max.
2.400
mm
S
Width across flats
3.000
mm
T
min.
2.800
mm
Preview - Generation
Preview
3D
Dimension
2D