??
CAD model selection
Selectable products: 69
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 13 - Hex socket head cap screws, partially / fully threaded (UNC; ~DIN 912), cl. ~12.9, black
Bill of material
BN 13 1014285 hex socket head cap screw 3/8x4
BNARTNR
Identification
1014285
BNNORM1
UNC
BNNORM2
~DIN 912
BNMAT
Material
Steel ~12.9
BNSURFACE
Surface
black
GEWZOLL
Thread
3/8"
D
Nominal thread diameter
3/8
Inch
P
Thread pitch
0.0625
Inch
D3
Thread core diameter
0.3005
Inch
L
Nominal length
4
Inch
B
Thread length
1.7500
Inch
BX
1 3/4
Inch
DK
Head diameter max.
0.561
Inch
K
Head height max.
0.375
Inch
T
Depth of the driving feature min.
0.182
Inch
S
Width across flats
5/16
Inch
V
Chamfer max.
0.038
Inch
W
Residual head height min.
0.143
Inch
R
Transition radius under head min.
0.008
Inch
Preview - Generation
Preview
3D
Dimension
2D