??
CAD model selection
Selectable products: 32
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 1362 - Slotted pan head machine screws (DIN 85 A, ~ISO 1580), 4.8, plain
Bill of material
BN 1362 1136178 slotted pan head machine screw M4x8
BNARTNR
Identification
1136178
BNNORM1
DIN 85 A
BNNORM2
~ISO 1580
BNMAT
Material
Steel 4.8
BNSURFACE
Surface
plain
D
Nominal thread diameter
4.000
mm
D3
Thread core diameter
3.141
mm
P
Threaded pitch
0.700
mm
L
Nominal length
8.000
mm
A
Distance from the last full form thread to the bearing face max.
1.400
mm
B
Thread length min.
6.600
mm
DK
Head diameter max.
8.000
mm
DA
Bearing surface of the head max.
4.700
mm
K
Head height max.
2.400
mm
N
Width of slot
1.200
mm
R
Transition radius under head min.
0.200
mm
RF
min.
0.800
mm
T
Depth of the driving feature min.
1.000
mm
W
Residual head height min.
1.000
mm
X
Length of the thread run-out max.
1.750
mm
Preview - Generation
Preview
3D
Dimension
2D