CAD model selection
Selectable products: 44
Company
Bossard Catalog
Description
BN 1392 - Hex socket head cap screws with flange, partially / fully threaded, cl. 12.9, black
Bill of material
BN 1392 1163353 hex socket head cap screw with flange M8x30
BNARTNR
Identification
1163353
BNMAT
Material
Steel 12.9
BNSURFACE
Surface
black
D
Nominal thread diameter
8
mm
D3
Thread core diameter
6.466
mm
P
Thread pitch
1.250
mm
L
Nominal length
30
mm
B
Thread length
26.300
mm
DK
Flangedurchmesser max.
17.0
mm
DK1
Head diameter max.
13.0
mm
K
Head height max.
8
mm
H
min.
1.6
mm
R1
Radius
0.40
mm
R2
Radius
0.5
mm
A
max.
3.7
mm
V
1.2
mm
S
Width across flats
6
mm
T
Depth of the driving feature
4.0
mm
Preview - Generation
Preview
3D
Dimension
2D