??
CAD model selection
Selectable products: 97
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 15 - Hex socket head cap screws with low head and pilot recess, partially / fully threaded (DIN 6912), cl. 08.8 / 8.8, black
Bill of material
BN 15 1017144 hex socket head cap screw M8x60
BNARTNR
Identification
1017144
BNNORM1
DIN 6912
BNMAT
Material
Steel 08.8 / 8.8
BNSURFACE
Surface
black
D
Nominal thread diameter
8.000
mm
D3
Thread core diameter
6.466
mm
P
Thread pitch
1.250
mm
L
Nominal length
60.000
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
38.000
mm
LS
Shank length min.
31.750
mm
B
Thread length
22.000
mm
BX1
B for L <= 125
22.000
mm
BX2
B for 125<L<=200
0.000
mm
BX3
B for L > 200
0.000
mm
DK
Head diameter
13.000
mm
DA
Inner diameter of bearing surface max.
9.200
mm
DH
Key leadership diameter min.
4.000
mm
DS
max.
8.000
mm
DW
Diameter of the bearing face
12.030
mm
E
min.
6.860
mm
F
Max transition.
1.020
mm
K
Head height max.
5.000
mm
R
Transition radius under head min.
0.400
mm
S
Width across flats
6.000
mm
T
Depth of the driving feature
3.000
mm
T1
Depth / key leaders min.
6.500
mm
V
Chamfer max.
0.800
mm
Preview - Generation
Preview
3D
Dimension
2D