??
CAD model selection
Selectable products: 98
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 16 - Hex socket head cap screws with low head, partially / fully threaded (DIN 7984), cl. 08.8 / 8.8, black
Bill of material
BN 16 1018116 hex socket head cap screw M4x12
BNARTNR
Identification
1018116
BNNORM1
DIN 7984
BNMAT
Material
Steel 08.8 / 8.8
BNSURFACE
Surface
black
D
Nominal thread diameter
4.000
mm
D3
Thread core diameter
3.141
mm
P
Threaded pitch
0.700
mm
L
Nominal length
12.000
mm
DK
Head diameter max.
7.000
mm
K
Head height max.
2.800
mm
S
Width across flats
2.500
mm
T
Depth of the driving feature
2.300
mm
BX1
B for 125<L<=200
14.000
mm
BX2
B for L <= 125
0.000
mm
BX3
B for L > 200
0.000
mm
Preview - Generation
Preview
3D
Dimension
2D