??
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 17 - Hex socket head cap screws with low head, partially / fully threaded (DIN 7984), cl. 08.8 / 8.8, zinc plated blue
Bill of material
BN 17 1019856 hex socket head cap screw M6x20
BNARTNR
Identification
1019856
BNNORM1
DIN 7984
BNMAT
Material
Steel 08.8 / 8.8
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
6.000
mm
D3
Thread core diameter
4.773
mm
P
Threaded pitch
1.000
mm
L
Nominal length
20.000
mm
DK
Head diameter max.
10.000
mm
K
Head height max.
4.000
mm
S
Width across flats
4.000
mm
T
Depth of the driving feature
3.000
mm
BX1
B for 125<L<=200
18.000
mm
BX2
B for L <= 125
0.000
mm
BX3
B for L > 200
0.000
mm
Preview - Generation
Preview
3D
Dimension
2D