CAD model selection
Selectable products: 15
Company
Bossard Catalog
Description
BN 1719 - Phillips pan head assembled (Sems) screws form H, with captive flat washer DIN 6902 A (DIN 7985 Z1; DIN 6902 A), 4.8, zinc plated blue
Bill of material
BN 1719 1370170 cross recessed pan head assembled screw M4x8
BNARTNR
Identification
1370170
BNNORM1
DIN 7985 Z1
BNNORM2
DIN 6902 A
BNMAT
Material
Steel 4.8
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
4.000
mm
P
Threaded pitch
0.700
mm
L
Nominal length
8.000
mm
A
Distance from the last full form thread to the bearing face
1.400
mm
B
Thread length
6.600
mm
DA
Max.
4.700
mm
DK
Head diameter
8.000
mm
K
Head height
3.100
mm
R
Transition radius under head
0.200
mm
RF
Radius of curvature of the lens head ~
8.000
mm
V
~
2.000
mm
X
Thread rudiment
1.750
mm
M
Wing diameter of cross recesses
4.600
mm
Preview - Generation
Preview
3D
Dimension
2D