CAD model selection
Selectable products: 49
Company
Bossard Catalog
Description
BN 13255 - Hex socket button head cap screws partially / fully threaded
Bill of material
BN 13255 3060405 hex socket button head cap screw M3x10
BNARTNR
Identification
3060405
BNNORM1
ISO 7380-1
BNMAT
Material
Steel 010.9
BNSURFACE
Surface
Zinc flake coated ISO 10683/flZnL/nc/480h/C (µ=0.12-0.18)
D
Nominal thread diameter
3.000
mm
D3
Nominal core diameter
2.387
mm
P
Threaded pitch
0.500
mm
L
Nominal length
10.000
mm
A
Distance from the last full form thread to the bearing face max.
1.000
mm
DA
Inner diameter of bearing surface max.
3.600
mm
DK
Head diameter max.
5.700
mm
K
Head height max.
1.650
mm
R
Transition radius under head min.
0.100
mm
S
Width across flats
2.000
mm
T
Depth of the driving feature min.
1.040
mm
Preview - Generation
Preview
3D
Dimension
2D