CAD model selection
Selectable products: 61
Company
Bossard Catalog
Description
BN 30102 - Hex socket button head cap screws partially / fully threaded
Bill of material
BN 30102 5400654 hex socket button head cap screw M6x35
BNARTNR
Identification
5400654
BNNORM1
ISO 7380-1
BNMAT
Material
Steel 010.9
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
6.000
mm
D3
Nominal core diameter
4.773
mm
P
Threaded pitch
1.000
mm
L
Nominal length
35.000
mm
A
Distance from the last full form thread to the bearing face max.
11.000
mm
DA
Inner diameter of bearing surface max.
6.800
mm
DK
Head diameter max.
10.500
mm
K
Head height max.
3.300
mm
R
Transition radius under head min.
0.250
mm
S
Width across flats
4.000
mm
T
Depth of the driving feature min.
2.080
mm
Preview - Generation
Preview
3D
Dimension
2D