CAD model selection
Selectable products: 75
Company
Bossard Catalog
Description
BN 20005 - Hexalobular (6 Lobe) socket pan head screws, fully threaded (ISO 14583), cl. 08.8 / 8.8, zinc plated blue
Bill of material
BN 20005 3148334 hexalobular socket pan head screw M4x16
BNARTNR
Identification
3148334
BNNORM1
ISO 14583
BNMAT
Material
Steel 08.8 / 8.8
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
4.000
mm
D3
Core diameter
3.141
mm
P
Threaded pitch
0.700
mm
L
Length
16.000
mm
A1
Thread clear stitch length max.
1.400
mm
B
Thread length
14.600
mm
X
Thread rudiment
1.750
mm
DA
Plant surface max.
4.700
mm
DK
Head diameter max.
8.000
mm
K
Head height max.
3.100
mm
R
Clear stitch radius max.
0.200
mm
RF
Crest radius ~
6.500
mm
NR
Hexalobular socket
20
A
Torx - External ref.
3.950
mm
T
Torx-depth max.
1.660
mm
Preview - Generation
Preview
3D
Dimension
2D