CAD model selection
Selectable products: 31
Company
Bossard Catalog
Description
BN 20146 - Hexalobular (6 Lobe) socket head cap screws with extremely low head, fully threaded, stainless steel A2
Bill of material
BN 20146 3233653 hexalobular socket head cap screw M2x4
BNARTNR
Identification
3233653
BNMAT
Material
Stainless steel A2
D1
Nominal thread diameter
2.0
mm
D3
Thread core diameter
1.509
mm
P
Threaded pitch
0.400
mm
L
Nominal length
4
mm
D2
Head diameter
4.000
mm
K
Head height max.
1.270
mm
A1
max. (a)
1.200
mm
INNENSECHSRUN
X5
A
~
1.500
mm
T
max.
0.900
mm
Preview - Generation
Preview
3D
Dimension
2D