CAD model selection
Selectable products: 9
Company
Bossard Catalog
Description
BN 14552 - Pozi pan head screws «Freedriv» with slot and captive square flex washer, fully threaded, steel 5.8, zinc plated yellow
Bill of material
BN 14552 1422170 cross recessed pan head screw M3x5
BNARTNR
Identification
1422170
BNMAT
Material
Steel 5.8
BNSURFACE
Surface
zinc plated yellow
D
Nominal thread diameter (d1)
3.0
mm
L
Nominal length
5
mm
P
Threaded pitch
0.50
mm
DK
Head diameter max. (d2)
6.00
mm
K
Head height max.
2.40
mm
DRIVE
Freedriv Pozidriv
1
mm
M
~
3.10
mm
T
max.
1.80
mm
N
0.60
mm
C
6.60
mm
S
1.0
mm
Preview - Generation
Preview
3D
Dimension
2D