CAD model selection
Selectable products: 9
Company
Bossard Catalog
Description
BN 20218 - Pozi pan head screws «Freedriv» with slot and captive square flex washer, fully threaded, steel 5.8, zinc plated blue
Bill of material
BN 20218 3366751 cross recessed pan head screw M3x5
BNARTNR
Identification
3366751
BNMAT
Material
Steel 5.8
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter (d1)
3.0
mm
L
Nominal length
5
mm
P
Threaded pitch
0.50
mm
DK
Head diameter max. (d2)
6.00
mm
K
Head height max.
2.40
mm
DRIVE
Freedriv Pozidriv
1
mm
M
~
3.10
mm
T
max.
1.80
mm
N
0.60
mm
C
6.60
mm
S
1.0
mm
Preview - Generation
Preview
3D
Dimension
2D