CAD model selection
Selectable products: 24
Company
Bossard Catalog
Description
BN 20228 - Hexalobular (6 Lobe) socket pan head screws with uncontinuous slot fully threaded (~ISO 14583), cl. 08.8 / 8.8, zinc plated with thicklayer passivation
Bill of material
BN 20228 3370243 hexalobular socket pan head screw M5x10
BNARTNR
Identification
3370243
BNNORM1
~ISO 14583
BNMAT
Material
Steel 08.8 / 8.8
BNSURFACE
Surface
zinc plated with thicklayer passivation
D
Nominal thread diameter
5.000
mm
D3
Core diameter
4.019
mm
P
Threaded pitch
0.800
mm
L
Length
10.000
mm
A1
Thread clear stitch length max.
1.600
mm
B
Thread length
8.400
mm
X
Thread rudiment
2.000
mm
DA
Plant surface max.
5.700
mm
DK
Head diameter max.
9.500
mm
K
Head height max.
3.700
mm
R
Clear stitch radius max.
0.200
mm
RF
Crest radius ~
8.000
mm
NR
Hexalobular socket
25
A
Torx - External ref.
4.500
mm
T
Torx-depth max.
1.910
mm
Preview - Generation
Preview
3D
Dimension
2D