CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 20367 - Hexalobular (6 Lobe) socket button head screws with collar, fully threaded (~ISO 7380-2), cl. 08.8, zinc plated blue
Bill of material
BN 20367 3487130 hexalobular socket button head screw M6x20
BNARTNR
Identification
3487130
BNNORM1
~ISO 7380-2
BNMAT
Material
Steel 08.8
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
6.000
mm
D3
Thread core diameter
4.773
mm
P
Thread pitch
1.000
mm
L
Nominal length
20.000
mm
DK
max.
13.700
mm
DK1
~
10.200
mm
K
max.
3.300
mm
C
~
1.200
mm
R1
min.
0.200
mm
A1
max.
2.000
mm
DA
max.
6.800
mm
A
~
5.600
mm
T
min.
1.800
mm
Preview - Generation
Preview
3D
Dimension
2D