CAD model selection
Selectable products: 59
Company
Bossard Catalog
Description
BN 2098 - Hex socket button head cap screws with collar partially / fully threaded (ISO 7380-2), stainless steel A2
Bill of material
BN 2098 9080413 hex socket button head cap screw with collar M6x16
BNARTNR
Identification
9080413
BNNORM1
ISO 7380-2
BNMAT
Material
Stainless steel A2
D
Nominal thread diameter
6.000
mm
D3
Thread core diameter
4.773
mm
P
Thread pitch
1.000
mm
L
Nominal length
16.000
mm
B
Thread length
14.000
mm
DK
max.
13.600
mm
DK1
max.
10.000
mm
K
max.
3.300
mm
C
max.
1.200
mm
S
Width across flats
4.000
mm
T
min.
2.080
mm
Preview - Generation
Preview
3D
Dimension
2D