CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 20 - Hex socket flat countersunk head screws fully threaded (DIN 7991; ~ISO 10642), cl. 010.9 / 10.9, black
Bill of material
BN 20 1022083 hex socket flat countersunk head screw M10x30
BNARTNR
Identification
1022083
BNNORM1
DIN 7991
BNNORM2
~ISO 10642
BNMAT
Material
Steel 010.9 / 10.9
BNSURFACE
Surface
black
D
Nominal thread diameter
10.000
mm
D3
Nominal core diameter
8.160
mm
P
Threaded pitch
1.500
mm
L
Nominal length
30.000
mm
B
Thread length
21.500
mm
BX1
B for L <= 125
26.000
mm
BX2
B for 125<L<=200
32.000
mm
BX3
B for L > 200
45.000
mm
LS
Shank length min.
5.500
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
8.500
mm
AL
Countersunk head angle +2 / 0
90.000
mm
DK
Head diameter max.
20.000
mm
DS
Diameter of the unthreaded shank max.
10.000
mm
K
Head height max.
5.500
mm
R
Transition radius under head min.
0.500
mm
S
Keys wide nominal
6.000
mm
T
Depth of the driving feature max.
4.400
mm
Preview - Generation
Preview
3D
Dimension
2D