CAD model selection
Selectable products: 85
Company
Bossard Catalog
Description
BN 21 - Hex socket flat countersunk head screws fully threaded (DIN 7991; ~ISO 10642), cl. 010.9 / 10.9, zinc plated blue
Bill of material
BN 21 8046883 hex socket flat countersunk head screw M5x16
BNARTNR
Identification
8046883
BNNORM1
DIN 7991
BNNORM2
~ISO 10642
BNMAT
Material
Steel 010.9 / 10.9
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
5.000
mm
D3
Thread core diameter
4.019
mm
P
Threaded pitch
0.800
mm
L
Nominal length
16.000
mm
B
Thread length
11.600
mm
LS
Shank length min.
2.800
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
4.400
mm
AL
Countersunk head angle +2 / 0
90.000
mm
DK
Head diameter max.
10.000
mm
DS
Diameter of the unthreaded shank max.
5.000
mm
K
Head height max.
2.800
mm
R
Transition radius under head min.
0.200
mm
S
Keys wide nominal
3.000
mm
T
Depth of the driving feature max.
2.300
mm
Preview - Generation
Preview
3D
Dimension
2D