CAD model selection
Selectable products: 108
Company
Bossard Catalog
Description
BN 2101 - Hex socket flat countersunk head screws fully threaded (ISO 10642; ~DIN 7991), cl. 010.9 / 10.9, black
Bill of material
BN 2101 3809027 hex socket flat countersunk head screw M5x20
BNARTNR
Identification
3809027
BNNORM1
ISO 10642
BNNORM2
~DIN 7991
BNMAT
Material
Steel 010.9 / 10.9
BNSURFACE
Surface
black
D
Nominal thread diameter
5.000
mm
D3
Nominal core diameter
4.019
mm
P
Threaded pitch
0.800
mm
L
Nominal length
20.000
mm
B
Thread length
15.300
mm
BX1
B for L <= 125
16.000
mm
BX2
B for 125<L<=200
0.000
mm
BX3
B for L > 200
0.000
mm
LS
Shank length min.
3.100
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
4.700
mm
AL
Countersunk head angle +2 / 0
90.000 mm
DK
Head diameter max.
10.070
mm
DS
Diameter of the unthreaded shank max.
5.000
mm
K
Head height max.
3.100
mm
R
Transition radius under head min.
0.200
mm
S
Keys wide nominal
3.000
mm
T
Depth of the driving feature max.
1.900
mm
Preview - Generation
Preview
3D
Dimension
2D