CAD model selection
Selectable products: 140
Company
Bossard Catalog
Description
BN 2162 - Hex socket head cap screws partially threaded
Bill of material
BN 2162 9100985 hex socket head cap screw M5x30
BNARTNR
Identification
9100985
BNNORM1
DIN 912
BNNORM2
ISO 4762
BNMAT
Material
Steel 8.8
BNSURFACE
Surface
Zinc flake coated ISO 10683/flZnL/nc/480h/C (µ=0.12-0.18)
D
Nominal thread diameter
5.0
mm
D3
Thread core diameter
4.019
mm
P
Threaded pitch
0.800
mm
L
Nominal length
30.0
mm
B
Thread length
22.000
mm
LS
Shank length min.
4.000
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
8.000
mm
DK
Head diameter max.
8.500
mm
DA
Inner diameter of bearing surface max.
5.700
mm
DS
Diameter of the unthreaded shank max.
5.000
mm
E
Reduction in diameter at the Hex min.
4.580
mm
F
Distance max.
0.600
mm
K
Head height max.
5.000
mm
R
Transition radius under head min.
0.200
mm
S
Width across flats
4.000
mm
T
Depth of the driving feature min.
2.500
mm
V
Chamfer max.
0.500
mm
DW
Diameter of the bearing face min.
8.030
mm
W
Residual head height min.
1.900
mm
Preview - Generation
Preview
3D
Dimension
2D