CAD model selection
Selectable products: 66
Company
Bossard Catalog
Description
BN 2844 - Hex socket head cap screws with low head, partially / fully threaded (DIN 7984), stainless steel A2
Bill of material
BN 2844 1489658 hexagon socket head cap screw M6x35
BNARTNR
Identification
1489658
BNNORM1
DIN 7984
BNMAT
Material
Stainless steel A2
D
Nominal thread diameter
6.000
mm
D3
Thread core diameter
4.773
mm
P
Threaded pitch
1.000
mm
L
Nominal length
35.000
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
17.000
mm
LS
Shank length min.
12.000
mm
B
Thread length
18.000
mm
BX1
B for 125<L<=200
18.000
mm
BX2
B for L <= 125
0.000
mm
BX3
B for L > 200
0.000 mm
DK
Head diameter max.
10.000
mm
DA
max.
6.800
mm
DS
max.
6.000
mm
DW
Diameter
9.200
mm
E
Width across corners
4.580
mm
LF
max.
0.680
mm
K
Head height max.
4.000
mm
R
Transition radius under head min.
0.250
mm
S
Width across flats
4.000
mm
T
Depth of the driving feature
3.000
mm
V
Chamfer max.
0.600
mm
Preview - Generation
Preview
3D
Dimension
2D