CAD model selection
Selectable products: 50
Company
Bossard Catalog
Description
BN 30105 - Hex socket flat countersunk head screws fully threaded (DIN 7991; ~ISO 10642), cl. 08.8 / 8.8, zinc plated blue
Bill of material
BN 30105 5400720 hex socket flat countersunk head screw M8x16
BNARTNR
Identification
5400720
BNNORM1
DIN 7991
BNNORM2
~ISO 10642
BNMAT
Material
Steel 08.8 / 8.8
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
8.000
mm
D3
Nominal core diameter
6.466
mm
P
Threaded pitch
1.250
mm
L
Nominal length
16.000
mm
B
Thread length
9.100
mm
BX1
B for L <= 125
22.000
mm
BX2
B for 125<L<=200
28.000
mm
BX3
B for L > 200
0.000
mm
LS
Shank length min.
4.400
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
6.900
mm
AL
Countersunk head angle +2 / 0
90.000 mm
DK
Head diameter max.
16.000
mm
DS
Diameter of the unthreaded shank max.
8.000
mm
K
Head height max.
4.400
mm
R
Transition radius under head min.
0.500
mm
S
Keys wide nominal
5.000
mm
T
Depth of the driving feature max.
3.500
mm
Preview - Generation
Preview
3D
Dimension
2D