CAD model selection
Selectable products: 8
Company
Bossard Catalog
Description
BN 31209 - Bush to book screws, brass, plain
Bill of material
BN 31209 5000211 bush to book screw M4x8
BNARTNR
Identification
5000211
BNMAT
Material
Brass
BNSURFACE
Surface
plain
D
Nominal thread diameter
4.000 mm
D3
Thread core diameter
3.141 mm
P
Thread pitch
0.700 mm
L
Nominal length
8
mm
B
6.5
mm
Preview - Generation
Preview
3D
Dimension
2D