CAD model selection
Selectable products: 112
Company
Bossard Catalog
Description
BN 20239 - Slotted cheese head machine screws (DIN 84 A, ~ISO 1207), 4.8, zinc plated with thicklayer passivation
Bill of material
BN 20239 3370849 slotted cheese head machine screw M4x8
BNARTNR
Identification
3370849
BNNORM1
DIN 84 A
BNNORM2
~ISO 1207
BNMAT
Material
Steel 4.8
BNSURFACE
Surface
zinc plated with thicklayer passivation
D
Nominal thread diameter
4.000
mm
D3
Thread core diameter
3.141
mm
P
Threaded pitch
0.700
mm
L
Nominal length
8.000
mm
A
Distance from the last full form thread to the bearing face
1.400
mm
B
Thread length
6.600
mm
DK
Head diameter
7.000
mm
DA
max.
4.700
mm
K
Head height
2.600
mm
N
Width of slot
1.200
mm
R
Transition radius under head
0.200
mm
T
Depth of the driving feature min.
1.100
mm
W
min.
1.000
mm
X
max.
1.750
mm
Preview - Generation
Preview
3D
Dimension
2D