CAD model selection
Selectable products: 31
Company
Bossard Catalog
Description
BN 33001 - Hex socket head cap screws with low head and pilot recess, partially / fully threaded (DIN 6912), stainless steel A2
Bill of material
BN 33001 5809050 hexagon socket head cap screw M6x12
BNARTNR
Identification
5809050
BNNORM1
DIN 6912
BNMAT
Material
Stainless steel A2
D
Nominal thread diameter
6.000
mm
D3
Thread core diameter
4.773
mm
P
Threaded pitch
1.000
mm
L
Nominal length
12.000
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
5.500
mm
LS
Shank length min.
2.500
mm
B
Thread length
6.500
mm
BX1
B for L <= 125
18.000
mm
BX2
B for 125<L<=200
0.000 mm
BX3
B for L > 200
0.000 mm
DK
Head diameter
10.000
mm
DA
Inner diameter of bearing surface max.
6.800
mm
DH
Key leadership diameter min.
3.000
mm
DS
max.
6.000
mm
DW
Diameter of the bearing face
9.200
mm
E
min.
5.720
mm
F
Max transition.
0.680
mm
K
Head height max.
4.000
mm
R
Transition radius under head min.
0.250
mm
S
Width across flats
5.000
mm
T
Depth of the driving feature
2.500
mm
T1
Depth / key leaders min.
5.000
mm
V
Chamfer max.
0.600
mm
Preview - Generation
Preview
3D
Dimension
2D