CAD model selection
Selectable products: 98
Company
Bossard Catalog
Description
BN 368 - Slotted oval countersunk head machine screws (DIN 964 A, ~ISO 2010), 4.8, zinc plated blue
Bill of material
BN 368 1471511 slotted oval countersunk head machine screw M4x60
BNARTNR
Identification
1471511
BNNORM2
DIN 964 A
BNNORM1
~ISO 2010
BNMAT
Material
Steel 4.8
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
4.000
mm
D3
Thread core diameter
3.141
mm
P
Threaded pitch
0.700
mm
L
Nominal length
60.000
mm
A
Distance from the last full form thread to the bearing face
1.400
mm
B
Thread length
56.400
mm
X
Length of the thread run-out
0.000 mm
DK
Head diameter
7.500
mm
F
~
1.000
mm
K
Head height max.
2.200
mm
N
Width of slot
1.000
mm
RT
Radius of curvature of the lens head ~
8.000
mm
R
Transition radius under head max.
0.400
mm
T
Depth of the driving feature max.
1.900
mm
Preview - Generation
Preview
3D
Dimension
2D