CAD model selection
Selectable products: 34
Company
Bossard Catalog
Description
BN 373 - Slotted flat countersunk head machine screws small head (VSM 13328), 4.8, zinc plated blue
Bill of material
BN 373 1149210 slotted flat countersunk head machine screw small head M4x25
BNARTNR
Identification
1149210
BNNORM1
VSM 13328
BNMAT
Material
Steel 4.8
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
4.000
mm
D3
Thread core diameter
3.141
mm
P
Threaded pitch
0.700
mm
L
Nominal length
25.000
mm
DK
Head diameter
5.800
mm
A
Distance from the last full form thread to the bearing face
1.400
mm
B
Thread length at form with shank
21.400
mm
K
Head height max.
1.200
mm
N
Width of slot
0.800
mm
R
Transition radius under head max.
0.200
mm
T
Depth of the driving feature max.
0.600
mm
Preview - Generation
Preview
3D
Dimension
2D