CAD model selection
Selectable products: 79
Company
Bossard Catalog
Description
BN 392 - Phillips oval countersunk head machine screws form H (DIN 966 A; ~ISO 7047), steel 4.8, zinc plated blue
Bill of material
BN 392 1158813 cross recessed oval countersunk head machine screw A M4x35-H
BNARTNR
Identification
1158813
BNNORM1
DIN 966 A
BNNORM2
~ISO 7047
BNMAT
Material
Steel 4.8
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
4.000
mm
D3
Thread core diameter
3.141
mm
P
Threaded pitch
0.700
mm
L
Nominal length
35.000
mm
DK
Head diameter
7.500
mm
A
Distance from the last full form thread to the bearing face max.
1.400
mm
B
Thread length min.
31.400
mm
F
Height of lens
1.000
mm
K
Head height max.
2.200
mm
RT
Radius of curvature of the lens head ~
8.000
mm
R
Transition radius under head max.
1.000
mm
M
Wing diameter of cross recesses
4.500
mm
Preview - Generation
Preview
3D
Dimension
2D