CAD model selection
Selectable products: 8
Company
Bossard Catalog
Description
BN 39 - Hex socket pipe plugs pipe thread (DIN 906), steel, plain
Bill of material
BN 39 1038826 hex socket pipe plug R1/2
BNARTNR
Identification
1038826
BNNORM1
DIN 906
BNMAT
Material
Steel
BNSURFACE
Surface
plain
D
Nominal thread diameter
20.955
mm
D3
Thread core diameter
18.631
mm
P
Threaded pitch
1.814
mm
AR
Standard type
0.000 mm
AK
Short type
0.000 mm
B
Screw height js16
10.000
mm
E
Counterbore hexagon socket min.
11.400
mm
S
Width across flats D12
10.000
mm
T
Carrying length hexagon socket min.
5.000
mm
T2
Hole depth hex socket min.
6.400
mm
Preview - Generation
Preview
3D
Dimension
2D