CAD model selection
Selectable products: 19
Company
Bossard Catalog
Description
BN 406 - Slotted flat countersunk head screws machined (DIN 963 A), free-cutting steel, plain
Bill of material
BN 406 1167855 slotted flat countersunk head screw M1.4x5
BNARTNR
Identification
1167855
BNNORM1
DIN 963 A
BNMAT
Material
Free-cutting steel
BNSURFACE
Surface
plain
D
Nominal thread diameter
1.400
mm
D3
Thread core diameter
1.032
mm
P
Threaded pitch
0.300
mm
L
Nominal length
5.000
mm
DK
Head diameter
2.600
mm
A
Distance from the last full form thread to the bearing face
0.600
mm
B
Thread length at form with shank
3.560
mm
K
Head height max.
0.840
mm
N
Width of slot
0.300
mm
R
Transition radius under head max.
0.140
mm
T
Depth of the driving feature max.
0.400
mm
Preview - Generation
Preview
3D
Dimension
2D