CAD model selection
Selectable products: 9
Company
Bossard Catalog
Description
BN 45 - Hex socket screw plugs pipe thread (DIN 908), steel, zinc plated blue, without sealing ring
Bill of material
BN 45 1039059 hex socket screw plug G1/2A
BNARTNR
Identification
1039059
BNNORM1
DIN 908
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
20.955
mm
D3
Thread core diameter
18.631
mm
P
Threaded pitch
1.814
mm
C
Height shutter +0.5 / 0
4.000
mm
DK
Head diameter h14
26.000
mm
E
Width across corners min.
11.400
mm
I
Height without closure ± 0.2
14.000
mm
L
Nominal length ~
18.000
mm
S
Width across flats D12
10.000
mm
T
Depth of the driving feature min.
7.500
mm
W
Length minus the inner hexagon min.
4.000
mm
Preview - Generation
Preview
3D
Dimension
2D