CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 4851 - Hexalobular (6 Lobe) socket countersunk flat head screws, fully threaded (ISO 14581), cl. 08.8 / 8.8, zinc plated blue
Bill of material
BN 4851 3271475 hexalobular socket countersunk flat head screw M4x30
BNARTNR
Identification
3271475
BNNORM1
ISO 14581
BNMAT
Material
Steel 08.8 / 8.8
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
4.0
mm
D3
Core diameter
3.141
mm
P
Threaded pitch
0.700
mm
L
Length
30
mm
B
Thread length
25.2
mm
DK
Head diameter max.
8.400
mm
K
Head height
2.700
mm
NR
Hexalobular socket
20
A
Torx outer diameter
3.95
mm
T
Torx-depth max.
1.530
mm
Preview - Generation
Preview
3D
Dimension
2D