CAD model selection
Selectable products: 75
Company
Bossard Catalog
Description
BN 20038 - Hexalobular (6 Lobe) socket pan head machine screws fully threaded (ISO 14583), stainless steel A4
Bill of material
BN 20038 3271698 hexalobular socket pan head screw M3x35
BNARTNR
Identification
3271698
BNNORM1
ISO 14583
BNMAT
Material
Stainless steel A4
D
Nominal thread diameter
3.000
mm
D3
Core diameter
2.387
mm
P
Pitch of bolt
0.500
mm
L
Length
35.000
mm
A1
Thread clear stitch length max.
1.000
mm
B
Thread length
34.000
mm
X
Thread rudiment
1.250
mm
DA
Plant surface max.
3.600
mm
DK
Head diameter max.
5.600
mm
K
Head height max.
2.400
mm
R
Clear stitch radius max.
0.100
mm
RF
Crest radius ~
5.000
mm
INNENSECHSRUN
X10
NR
Hexalobular socket
10
A
Torx-External ref.
2.800
mm
T
Torx-depth max.
1.270
mm
Preview - Generation
Preview
3D
Dimension
2D