CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 5804 - Hex socket screw plugs with pipe thread without sealing ring (DIN 908), stainless steel A4
Bill of material
BN 5804 1575201 hexagon socket screw plug G3/8A
BNARTNR
Identification
1575201
BNNORM1
DIN 908
BNMAT
Material
Stainlesss steel A4
D
Nominal thread diameter
16.662
mm
D3
Thread core diameter
14.950
mm
P
Threaded pitch
1.337
mm
C
Height shutter +0.5 / 0
3.000
mm
DK
Head diameter h14
22.000
mm
E
Width across corners min.
9.200
mm
I
Height without closure ± 0.2
12.000
mm
L
Nominal length ~
15.000
mm
S
Width across flats D12
8.000
mm
T
Depth of the driving feature min.
7.500
mm
W
Length minus the inner hexagon min.
3.000
mm
Preview - Generation
Preview
3D
Dimension
2D