CAD model selection
Selectable products: 54
Company
Bossard Catalog
Description
BN 31101 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), stainless steel A4-80
Bill of material
BN 31101 5403337 socket head cap screw M10x25
BNARTNR
Identification
5403337
BNNORM1
DIN 912
BNNORM2
ISO 4762
BNMAT
Material
Stainless steel A4-80
D
Nominal thread diameter
10.0
mm
D3
Thread core diameter
8.160
mm
P
Thread pitch
1.500
mm
L
Nominal length
25.0
mm
B
Thread length
20.500
mm
LS
Shank length min.
0.000 mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
4.500
mm
DK
Head diameter max.
16.000
mm
DA
Inner diameter of bearing surface max.
11.200
mm
DS
Diameter of the unthreaded shank max.
10.000
mm
E
Reduction in diameter at the Hex min.
9.150
mm
F
Distance max.
1.020
mm
K
Head height max.
10.000
mm
R
Transition radius under head min.
0.400
mm
S
Width across flats
8.000
mm
T
Depth of the driving feature min.
5.000
mm
V
Chamfer max.
1.000
mm
DW
Diameter of the bearing face min.
15.330
mm
W
Residual head height min.
4.000
mm
Preview - Generation
Preview
3D
Dimension
2D