CAD model selection
Selectable products: 72
Company
Bossard Catalog
Description
BN 616 - Hex socket flat countersunk head screws, fully threaded (DIN 7991; ~ISO 10642), stainless steel A2
Bill of material
BN 616 1425277 hex socket flat countersunk head screw M5x45
BNARTNR
Identification
1425277
BNNORM1
DIN 7991
BNNORM2
~ISO 10642
BNMAT
Material
Stainless steel A2
D
Nominal thread diameter
5.000
mm
D3
Nominal core diameter
4.019
mm
P
Pitch of thread
0.800
mm
L
Nominal length
45.000
mm
B
Thread length
40.600
mm
BX1
B for L <= 125
16.000
mm
BX2
B for 125<L<=200
0.000
mm
BX3
B for L > 200
0.000 mm
LS
Shank length min.
2.800
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
4.400
mm
AL
Countersunk head angle +2 / 0
90.000 mm
DK
Head diameter max.
10.000
mm
DS
Diameter of the unthreaded shank max.
5.000
mm
K
Head height max.
2.800
mm
R
Transition radius under head min.
0.200
mm
S
Keys wide nominal
3.000
mm
T
Depth of the driving feature max.
2.300
mm
Preview - Generation
Preview
3D
Dimension
2D