CAD model selection
Selectable products: 87
Company
Bossard Catalog
Description
BN 6404 - Hexalobular (6 Lobe) socket button head screws, fully threaded (~ISO 7380-1), cl. 08.8 / 8.8, zinc plated blue
Bill of material
BN 6404 3057195 hexalobular socket button head screw M4x35
BNARTNR
Identification
3057195
BNNORM1
~ISO 7380-1
BNMAT
Material
Steel 08.8 / 8.8
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
4.000
mm
D3
Nominal core diameter
3.141
mm
P
Threaded pitch
0.700
mm
L
Nominal length
35.000
mm
A1
Distance from the last full form thread to the bearing face max.
1.400
mm
DA
Inner diameter of Auflageflaeche max.
4.700
mm
DK
Head diameter max.
7.600
mm
K
Head height max.
2.200
mm
R
Transition radius under head min.
0.200
mm
A
Width across flats
3.950
mm
T
Depth of the driving feature max.
1.400
mm
Preview - Generation
Preview
3D
Dimension
2D