CAD model selection
Selectable products: 115
Company
Bossard Catalog
Description
BN 651 - Slotted cheese head machine screws (DIN 84 A; ISO 1207), A4, stainless steel A4
Bill of material
BN 651 1245406 slotted cheese head screw M4x10
BNARTNR
Identification
1245406
BNNORM1
DIN 84 A
BNNORM2
ISO 1207
BNMAT
Material
INOX A4
D
Nominal thread diameter
4.000
mm
D3
Thread core diameter
3.141
mm
P
Thread pitch
0.700
mm
L
Nominal length
10.000
mm
A
Distance from the last full form thread to the bearing face
1.400
mm
B
Thread length
8.600
mm
DK
Head diameter
7.000
mm
DA
max.
4.700
mm
K
Head height
2.600
mm
N
Width of slot
1.200
mm
R
Transition radius under head
0.200
mm
T
Depth of the driving feature min.
1.100
mm
W
min.
1.060
mm
X
max.
1.750
mm
Preview - Generation
Preview
3D
Dimension
2D