CAD model selection
Selectable products: 70
Company
Bossard Catalog
Description
BN 653 - Slotted pan head machine screws (DIN 85 A; ~ISO 1580), A4, stainless steel A4
Bill of material
BN 653 1404199 slotted pan head screw M3x25
BNARTNR
Identification
1404199
BNNORM1
DIN 85 A
BNNORM2
~ISO 1580
BNMAT
Material
INOX A4
D
Nominal thread diameter
3.000
mm
D3
Thread core diameter
2.387
mm
P
Threaded pitch
0.500
mm
L
Nominal length
25.000
mm
A
Distance from the last full form thread to the bearing face max.
1.000
mm
B
Thread length min.
24.000
mm
DK
Head diameter max.
6.000
mm
DA
Bearing surface of the head max.
3.600
mm
K
Head height max.
1.800
mm
N
Width of slot
0.800
mm
R
Transition radius under head min.
0.100
mm
RF
min.
0.600
mm
T
Depth of the driving feature min.
0.700
mm
W
Residual head height min.
0.700
mm
X
Length of the thread run-out max.
1.250
mm
Preview - Generation
Preview
3D
Dimension
2D