CAD model selection
Selectable products: 145
Company
Bossard Catalog
Description
BN 655 - Slotted flat countersunk head machine screws (DIN 963 A; ISO 2009), A4, stainless steel A4
Bill of material
BN 655 1247751 slotted flat countersunk head screw M4x10
BNARTNR
Identification
1247751
BNNORM1
DIN 963 A
BNNORM2
ISO 2009
BNMAT
Material
INOX A4
D
Nominal thread diameter
4.000
mm
D3
Thread core diameter
3.141
mm
P
Threaded pitch
0.700
mm
L
Nominal length
10.000
mm
DK
Head diameter
7.500
mm
A
Distance from the last full form thread to the bearing face
1.400
mm
B
Thread length at form with shank
6.400
mm
K
Head height max.
2.200
mm
N
Width of slot
1.000
mm
R
Transition radius under head max.
0.400
mm
T
Depth of the driving feature min.
0.800
mm
Preview - Generation
Preview
3D
Dimension
2D