CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 656 - Slotted oval countersunk head machine screws (DIN 964 A; ISO 2010), A2, stainless steel A2
Bill of material
BN 656 1248537 slotted oval countersunk head screw M5x10
BNARTNR
Identification
1248537
BNNORM2
DIN 964 A
BNNORM1
ISO 2010
BNMAT
Material
INOX A2
D
Nominal thread diameter
5.000
mm
D3
Thread core diameter
4.019
mm
P
Threaded pitch
0.800
mm
L
Nominal length
10.000
mm
A
Distance from the last full form thread to the bearing face
1.600
mm
B
Thread length
5.900
mm
X
Length of the thread run-out
0.000 mm
DK
Head diameter
9.200
mm
F
~
1.250
mm
K
Head height max.
2.500
mm
N
Width of slot
1.200
mm
RT
Radius of curvature of the lens head ~
10.000
mm
R
Transition radius under head max.
0.500
mm
T
Depth of the driving feature min.
2.000
mm
Preview - Generation
Preview
3D
Dimension
2D