CAD model selection
Selectable products: 42
Company
Bossard Catalog
Description
BN 658 - Slotted flat countersunk head machine screws small head (VSM 13328), A2
Bill of material
BN 658 1249398 slotted flat countersunk head screw M5x6
BNARTNR
Identification
1249398
BNNORM1
VSM 13328
BNMAT
Material
Stainless steel A2
D
Nominal thread diameter
5.000
mm
D3
Thread core diameter
4.019
mm
P
Threaded pitch
0.800
mm
L
Nominal length
6.000
mm
DK
Head diameter
7.800
mm
A
Distance from the last full form thread to the bearing face
1.600
mm
B
Thread length at form with shank
1.900
mm
K
Head height max.
1.800
mm
N
Width of slot
1.000
mm
R
Transition radius under head max.
0.200
mm
T
Depth of the driving feature min.
0.800
mm
Preview - Generation
Preview
3D
Dimension
2D