CAD model selection
Selectable products: 79
Company
Bossard Catalog
Description
BN 82213 - Pozi flat countersunk head machine screws form Z (DIN 965 A; ~ISO 7046-2), stainless steel A2
Bill of material
BN 82213 3061470 cross recessed flat countersunk head screw M3x35
BNARTNR
Identification
3061470
BNNORM1
DIN 965 A
BNNORM2
~ISO 7046-2
BNMAT
Material
Stainless steel A2
D
Nominal thread diameter
3.000
mm
D3
Thread core diameter
2.387
mm
P
Threaded pitch
0.500
mm
L
Nominal length
35.000
mm
DK
Kopfdurchmesser max.
5.600
mm
K
Head height max.
1.650
mm
M
Kreuzschlitzdurchmesser ~
2.800
mm
T
t min.
1.480
mm
T1
t max.
1.730
mm
Preview - Generation
Preview
3D
Dimension
2D