CAD model selection
Selectable products: 52
Company
Bossard Catalog
Description
BN 83496 - Pozi oval countersunk head machine screws form Z (DIN 966 A; ISO 7047), A2, stainless steel A2
Bill of material
BN 83496 3061422 cross recessed oval countersunk head screw M4x20
BNARTNR
Identification
3061422
BNNORM1
DIN 966 A
BNNORM2
ISO 7047
BNMAT
Material
INOX A2
D
Nominal thread diameter
4.000
mm
D3
Thread core diameter
3.141
mm
P
Threaded pitch
0.700
mm
L
Nominal length
20.000
mm
DK
Head diameter
7.500
mm
A
Distance from the last full form thread to the bearing face max.
1.400
mm
B
Thread length min.
16.400
mm
F
Height of lens
1.000
mm
K
Head height max.
2.200
mm
RT
Radius of curvature of the lens head ~
8.000
mm
R
Transition radius under head max.
1.000
mm
M
Wing diameter of cross recesses
4.600
mm
Preview - Generation
Preview
3D
Dimension
2D